1. 产品搜索静噪元件/EMI静噪滤波器共模扼流圈/共模静噪滤波器DLP31SN121ML2#

DLP31SN121ML2#

末尾的“#”为包装规格代号。

<品名(附包装代号)一览>
DLP31SN121ML2B DLP31SN121ML2L

Murata Icon X 用途

不能使用的用途

请务必确认并遵守“操作要求”。

可以使用的用途

民用设备,植入式、手术、自动输药应用以外的医疗器械设备[GHTF A/B/C],运输、重工、商用能源相关应用除外的工业设备

针对上述用途所要求的性能、功能、质量、管理、安全性,请参照本网站及规格说明书等,并在确认实机性能与信赖性之后使用。

推荐使用的用途

民用设备

外观&形状

Murata Icon X 规格

形状 SMD
尺寸代码(单位为mm) 3216
长度 3.2mm
长度公差 ±0.15mm
宽度 1.6mm
宽度公差 ±0.15mm
厚度 1.15mm
厚度公差 ±0.15mm
共模阻抗(at 100MHz) 120Ω
共膜抗阻(at 100MHz)公差 ±20%
额定电流 100mA
额定电流降低 No
额定电压 16Vdc
耐电压 40Vdc
直流电阻(max)
直流电阻 2.0Ω max.
绝缘电阻(min.) 100MΩ
工作温度范围 -40℃ to 85℃
质量(标准值) 0.03g
电路数目 1
工作温度范围(含自身温度上升) No
品牌 Murata

Murata Icon X 特点

DLP31S series is chip common mode choke coil that
realizes high impedance in a small size with ferrite
material technology and film processing technology.
DLP31S series has excellent performance at high
frequency range. It is suitable for differential
signal line application.

Features
1. Small size, low profile, SMD. 3.2x1.6x1.15mm
    (Tolerance: +-0.15mm)
2. High common mode impedance (550 ohm at
    100MHz typ.) in small size
3. DLP31S suppresses high frequency noise that was
    unable to be suppressed with existing common mode
    choke coils. Suitable for differential signal lines
    like USB, because DLP31S does not provide distortion
    to high speed signal transmission due to its high
    coupling (coupling coefficient: 0.98 min.)

Applications
1. USB lines of PCs, peripheral equipment
2. LVDS lines of Note-PCs, LCDs
3. USB lines of digital AV equipment such as digital
    cameras

Murata Icon X 包装信息

包装 规格 标准包装数量
B 散装袋 500
L 180mm压纹带 3000

下载本页的PDF