Murata Icon X 用途

不能使用的用途

请务必确认并遵守“操作要求”。

可以使用的用途

民用设备,工业设备,医疗设备 [GHTF A/B]

针对上述用途所要求的性能、功能、质量、管理、安全性,请参照本网站及规格说明书等,并在确认实机性能与信赖性之后使用。

外观&形状

Murata Icon X 规格

最大电压 30V
维持电流(25℃) 120mA
维持电流(2) 50mA
维持电流(2)测量条件 (at +85℃)
跳闸电流(25℃) 260mA
跳闸电流(2) 335mA
跳闸电流(2)测量条件 (at -20℃)
最大电流 5500mA
电阻值(25℃) 6.8Ω
电阻值(25℃)允许差 ±20%
居里点(标准值) 90℃
工作温度范围 -20℃ to 85℃
尺寸代码(单位为mm) 2.0x1.25mm
形状 SMD
质量 0.009g
MSL 1

Murata Icon X 特点

1. Rapid operation to protect the circuit in an overcurrent condition abnormality such as a short circuit.
   By removing the overcurrent condition, these products automatically return to the initial condition and can be used repeatedly.
2. Suitable for countermeasure to short circuit test in safety standard
3. Stable resistance after operation due to ceramic PTC
4. Similar size (0603 size) is possible due to the large capacity for electric power.
5. Possible to use these products as current limiting resistors with overcurrent protection functions
6. SMD type is helpful for miniaturizing circuits because of its small size and light weight
7. UL/cULcertified product.(UL1434, File No. E137188)

Murata Icon X 包装信息

包装 规格 标准包装数量
RA 180mm压纹带 4000