Murata Icon X 用途

不能使用的用途

请务必确认并遵守“操作要求”。

可以使用的用途

工业设备

针对上述用途所要求的性能、功能、质量、管理、安全性,请参照本网站及规格说明书等,并在确认实机性能与信赖性之后使用。

外观&形状

Murata Icon X 规格

最大电压 24V
维持电流(25℃) 326mA
维持电流(2) 180mA
维持电流(2)测量条件 (at +60℃)
跳闸电流(25℃) 431mA
跳闸电流(2) 710mA
跳闸电流(2)测量条件 (at -10℃)
最大电流 2A
电阻值(25℃) 2.2Ω
电阻值(25℃)允许差 ±30%
居里点(标准值) 80℃
耗电量(标准值) 1.2W
工作温度范围 -10℃ to 60℃
D- 外径 9.5mm
厚度 4mm
F- 引线间距 5mm
d- 引线直径 0.6mm
形状 引线
质量 0.44g
MSL N

Murata Icon X 特点

1. Best suited to meet the requirements of the short-circuit test. Quick response compared with current fuse and resistor and error-free operation are assured.
2. Small size save board space. Capable of being mounted anywhere because Alternative is not required.
3. Actuates by excessive current during the short-circuit test to restrain abnormal heat generation in other circuit components and printed boards.
   This state will be maintained until the abnormal state is removed or power is turned off to reset the "POSISTOR" to the original state. Surface temperature of "POSISTOR" is kept low, below a certain value, during the actuation.
4. Non-contact design leads to long life and no noise.
    Durable and strong against mechanical vibration and shock because it is a solid element.

Murata Icon X 包装信息

包装 规格 标准包装数量
B0 散装袋 500