Murata Icon X 用途

不能使用的用途

请务必确认并遵守“操作要求”。

可以使用的用途

汽车[动力总成 / 安全设备]

针对上述用途所要求的性能、功能、质量、管理、安全性,请参照本网站及规格说明书等,并在确认实机性能与信赖性之后使用。

外观&形状

Murata Icon X 规格

最大电压 51V
维持电流(25℃) 213mA
维持电流(2) 128mA
维持电流(2)测量条件 (at +85℃)
维持电流(3) 89mA
维持电流(3)测量条件 (at +105℃)
跳闸电流(25℃) 283mA
跳闸电流(2) 361mA
跳闸电流(2)测量条件 (at -40℃)
最大电流 1A
电阻值(25℃) 10Ω
电阻值(25℃)允许差 ±10%
居里点(标准值) 130℃
耗电量(标准值) 1.4W
工作温度范围 -40℃ to 125℃
D- 外径 4.5mm
厚度 3.5mm
H- 高度 9.5mm
F- 引线间距 5mm
d- 引线直径 0.6mm
形状 引线
质量 0.26g
MSL N

Murata Icon X 特点

1. Useful protective threshold current range with a wide temperature range.
2. Small fluctuation in the circuit due to resistance tolerance +/-10%.
3. Quick operating time due to small size compared with conventional products.
4. Best suited to meet the requirements of power supply and motor protector. Error-free operation is assured by rush current.
5. Circuit is protected until current is turned off.
6. Restores the original low resistance value automatically once the overload is removed.
7. Non-contact design leads to long life and no noise.
    Durable and strong against mechanical vibration and shock because it is a solid element.
8. Lead (Pb) is not contained in the terminations.

Murata Icon X 包装信息

包装 规格 标准包装数量
B0 散装袋 500