1. 产品搜索电容器微调电容器TZR1Z040A001R00

TZR1Z040A001R00

  • 接受订单的最迟期限:2019/3/31
  • 停产日:2020/8/31

外观&形状

Murata Icon X 规格

形状 SMD
工作温度范围 -25℃ to 85℃
厚度 0.85mm
厚度公差 ±0.05
额定电压 25Vdc
静电容量最小值(max.) 1.5pF
静电容量最大值 4pF
静电容量最大值公差 +100/-0%
调整方向 上方
温度特性 NP0±500ppm/℃
Q 300min. at 1MHz, Cmax.
耐电压 55Vdc
绝缘电阻(min.) 10000MΩ
力矩 0.1 to 1.0mNm
质量 0.009g

Murata Icon X 特点

1. Ultra-small and thin with external dimensions of 1.5(W)x1.7(L)x0.85(H)mm
   (80% less in volume than the current product).
2. Unique construction with no plastic material provides superior soldering heat
   resistance to maintain excellent characteristic performance after reflow ldering.
3. Suitable for high frequency circuit due to high self-resonant frequency
   (6.2GHz of TZR1Z010 at 1.0pF setting).

Murata Icon X 包装信息

包装 规格 标准包装数量
R00 180mm压纹带 3000