1. 产品搜索电容器微调电容器TZW4Z010A001B00

TZW4Z010A001B00

  • 接受订单的最迟期限:2019/3/31
  • 停产日:2020/8/31

外观&形状

Murata Icon X 规格

形状 SMD
工作温度范围 -55℃ to 125℃
厚度 2.6mm
厚度公差 max.
额定电压 250Vdc
静电容量最小值(max.) 0.4pF
静电容量最大值 1pF
静电容量最大值公差 +50/-0%
调整方向 上方
温度特性 NP0±150ppm/℃
Q 200min. at 500MHz, Cmax.
耐电压 550Vdc
绝缘电阻(min.) 10000MΩ
力矩 1.5 to 10.0mNm
质量 0.15g

Murata Icon X 特点

1. To meet high power application due to withstanding voltage 550Vdc.
2. Extremely high self-resonant frequency.
    (More than 3GHz at rated C max.)
3. Typical application: Impedance matching for Cellular
    Base Station.
4. High Q value in more than VHF, UHF and Microwave bands.
    (More than 200 in 500MHz, C max.)
5. Available for pick and place machine. Possible
    thinner design due to 2.6mm low profile.
6. Non-electrical contact construction
    (rotor as middle electrode) provides high reliability.
7. Compact size: 4.2(W)x5.2(L)x2.6max.(H)mm.

Murata Icon X 包装信息

包装 规格 标准包装数量
B00 散装袋 100