Wi-Fi® + Bluetooth® ModulesType 1BW

Order Number LBEH5DU1BW

  • NRND
Read more

Replacement Part:

Overview

Shielded Ultra Small Dual Band Wi-Fi® 11a/b/g/n + Bluetooth® 5.0 Module
  • 2.4GHz & 5GHz Wi-Fi® + Bluetooth® Module
  • Chipset: Infineon (CYW43340)
  • Processor: No
High Performance Capabilities for Internet of Things
  • For Industrial IoT, Smart Home, Sensor Network, Gateway
  • 802.11 a/b/g/n/ac 1×1 433Mbps
  • NXP i.MX Linux, Infineon WICED

Description

Wi-Fi® 802.11a/b/g/n Bluetooth® 4.0

Type 1BW module is a very high performance 802.11a/b/g/n, and Bluetooth® v4.0 × EDR module based on Infineon CYW43340 silicon which features the latest in the Infineon wireless coexistence technology.

Integrated support for Wi-Fi® Direct.

Specs

Documents

Document Statement

For latest version of datasheet and other related documents, please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

If you use NXP i.MX6 platforms that is described in this landing page (https://www.murata.com/products/connectivitymodule/wi-fi-bluetooth/overview/nxp-imx), please read "Quick Start Guide (Linux)" and "Quick Start Guide (Adnroid)". For further development on i.MX6, we have additional documents in our support site (myMurata). Please refer to "Support Site Access Guide" under software tab to learn how to access to myMurata".

If you would like a product catalog or technical data, please check the check box and download it from the download button below.

Swipe left or right to change screens. View in landscape mode.
Type File Name File size Last Update
Quick Start Guide (Linux) murata_quick_start_guide_linux.pdf PDF: 1.29MB -

Applications

Key Applications

Key high-throughput mobility interfaces, including SDIO 3.0, PCIe and HSIC, make the Type 1BW module suitable for:

  • Smartphones
  • Tablets
  • Computing platforms

Software

Software
Driver Firmware Linux driver/firmware for NXP i.MX platform

Block Diagram

Block Diagram : Type 1BW

Purchase

Production Part Number LBEH5DU1BW-777
Purchase

Please check "Where to Buy | Distributor Inventory".

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs) or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Order Increment 2,000

Related videos

Wireless Solutions and Services for your IoT Devices

  1. Electronic Components
  2. Connectivity Modules
  3. Wi-Fi® Modules / Wi-Fi® + Bluetooth® Modules