Wi-Fi® + Bluetooth® ModulesType 1VA

Order Number LBEE5XV1VA

  • Discontinued
Read more

Overview

Shielded Ultra Small Dual band Wi-Fi® 11a/b/g/n/ac 2×2 MIMO RSDB + Bluetooth® 5.0 Module
  • 2.4GHz & 5 GHz Wi-Fi® + Bluetooth® Module
  • Chipset: Infineon (CYW88359)
  • FCC/IC "Reference" Certified
High-Performance Capabilities for Internet of Things
  • For Industrial IoT, Smart Home, Audio/4K Video/Voice, Gateway
  • 802.11 a/b/g/n/ac 2×2 MIMO RSDB 866Mbps
  • Wide Operating Temp. -40 to +85C

Description

Type 1VA is a small and very high-performance module based on Infineon CYW88359 combo chipset which supports Wi-Fi® 802.11a/b/g/n/ac 2×2 MIMO RSDB + Bluetooth® 5.0 BR/EDR/LE up to 866Mbps PHY data rate on Wi-fi® and 3Mbps PHY data rate on Bluetooth®. The WLAN section supports PCIe v3.0 interface and the Bluetooth® section supports high-speed 4-wire UART interface and PCM for audio data.

The CYW88359 implements highly sophisticated enhanced collaborative coexistence hardware mechanisms and algorithms, which ensure that WLAN and Bluetooth® collaboration is optimized for maximum performance.

In IEEE 802.11ac mode, the WLAN operation supports rates of MCS0 - MSC9 (up to 256 QAM) in 20MHz, 40MHz and 80MHz channels for data rate up to 866Mbps. Real Simultaneous Dual Band (RSDB) technology enables two unique data streams to run at full throughput simultaneously.

Type 1VA module is packaged in an impressively small form factor that facilitates integration into size- and power-sensitive applications such as IoT applications, handheld wireless system, gateway and more. It is also good for industrial applications with operating temperature up to +85C.

Specs

Documents

If you would like a product catalog or technical data, please check the check box and download it from the download button below.

Swipe left or right to change screens. View in landscape mode.
Type File Name File size Last Update
Additional Docs murata_wifi_bt_fcc_guide.pdf PDF: 1.09MB -

Software

Software TBD

Block Diagram

Block Diagram : Type 1VA

Purchase

Order Increment 2,000

Related videos

Wireless Solutions and Services for your IoT Devices

  1. Electronic Components
  2. Connectivity Modules
  3. Wi-Fi® Modules / Wi-Fi® + Bluetooth® Modules