Wi-Fi® + Bluetooth® ModulesType 1CQ

Order Number LBEE5U91CQ

  • Discontinued
Read more

Overview

Shielded Ultra Small Dual Band Wi-Fi® 11a/b/g/n/ac + Bluetooth® 5.0 Module
  • 2.4GHz & 5 GHz Wi-Fi® + Bluetooth® Module
  • Chipset: Qualcomm (QCA6174A)
  • Processor: No
High Performance Capabilities for Internet of Things
  • For Industrial IoT, Smart Home, Sensor Network, Gateway
  • 802.11 a/b/g/n/ac 2×2 MIMO 866Mbps
  • NXP i.MX Linux

Description

Type 1CQ module is a very high performance module that includes 2.4GHz/5GHz WLAN and Bluetooth® functionality for consumer grade applications. Based on Qualcomm QCA6174, the module provides IEEE 802.11a/b/g/n/ac (2×2) and Bluetooth® 5.0 + EDR.

Specs

Documents

Products Data Sheet

Last Update: May 14, 2018

Software

Software Please submit the information through the Contact Us button to initiate a contact into Murata sales or wireless team for more information about software availability.
Driver Firmware Linux driver/firmware for NXP i.MX platform

Block Diagram

Block Diagram : Type 1CQ

Purchase

Production Part Number LBEE5U91CQ-281
Purchase

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs) or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Order Increment 2000

Related videos

Wireless Solutions and Services for your IoT Devices

  1. Electronic Components
  2. Connectivity Modules
  3. Wi-Fi® Modules / Wi-Fi® + Bluetooth® Modules