Wi-Fi® ModulesType 1JP

Order Number LBWA1ZZ1JP

  • Discontinued
Read more

Overview

Shielded Small Wi-Fi® 11b/g/n + MCU Module
  • 2.4GHz Wi-Fi® Module
  • Chipset: TI (CC3100)
  • Processor: No
  • FCC/IC "Reference" Certified
Supporting TI SimpleLink Wi-Fi® SDK
  • For Industrial IoT, Smart Home, Sensor Network
  • 802.11 b/g/n 65Mbps, Wi-fi® Stack runs inside

Description

Type 1JP Wi-Fi® module is a small, low power, self contained, certified embedded Wi-Fi® network controller solution for cunsumer grade applications. It is enabled with TI SimpleLink architecture. They host the Wi-Fi®, TCP/IP network stack, security supplicant, and other network application features.

Specs

Documents

Document Statement For latest version of datasheet and other related documents, please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Software

Software

To develop software by TI SimpleLink Wi-Fi® SDK, please go to TI CC3100SDK web site

The CC3100 SDK contains drivers, many sample applications for Wi-Fi® features and internet, and documentation needed to use the CC3100 Internet-on-a-chip™ solution. This SDK can be used with TI’s MSP-EXP430F5529LP LaunchPad, MSP-EXP430FR5969 Wolverine LaunchPad, or SimpleLink Studio, a PC tool that allows MCU development with CC3100. You can also use the SDK as example code for any platform. All sample applications in the SDK are supported on TI’s MSP430F5529 and MSP430FR5969 ultra-low-power MCUs with Code Composer Studio IDE and TI RTOS. In addition, many of the applications support IAR & GCC.

Driver Firmware TI SimpleLink Wi-Fi® SDK

Block Diagram

Block Diagram : Type 1JP

Eval Tool

Evaluation Tool For evaluation - order LBWA1ZZ1JP-TEMP-A

Purchase

Sample Part Number LBWA1ZZ1JP-TEMP
Production Part Number LBWA1ZZ1JP-928
Development Kit Part Number LBEWA1ZZ1JP-TEMP-D
Purchase

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs) or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Order Increment 2,000

Related videos

Wireless Solutions and Services for your IoT Devices

  1. Electronic Components
  2. Connectivity Modules
  3. Wi-Fi® Modules / Wi-Fi® + Bluetooth® Modules