Select your region & language

LF Antennas (Antenna Coils)Application Guide

The antenna coils for Murata’s LF RFID antenna are used for a wide range of applications such as automotive smart keys as well as smart keys for homes.

Smart key (for automobiles, motorcycles, homes, etc.)

  • Image of automobile smart key
  • Image of residential smart key

The antenna coils are used in smart keys for automobiles and motorcycles due to its communication abilities in limited areas and battery saving properties of the Wake up function.
Furthermore, they can be used for construction machinery, smart keys for vehicles such as E-bikes, smart keys for homes, and entrance and exit management for offices.

Application diagram

Wireless power transfer alignment

  • Image 1 of Wireless power transfer alignment
  • Image 2 of Wireless power transfer alignment
  • Image 3 of Wireless power transfer alignment

LF communication is less susceptible to being affected by the environment. This enables high-precision wireless distance measurement.
Due to this capability, LF communication is expected to be applied to wireless transfer alignment in drons, AMRs, electric vehicles, and other devices.

Figure of Wireless power transfer alignment

Area detection

  • Image 1 of Area detection
  • Image 2 of Area detection
  • Image 3 of Area detection

It is possible to measure the signal strength with LF communication. Accordingly, it is used for area detection in various applications.

Figure of Area detection

Healthcare and medical equipment

  • Image 1 of Healthcare and medical equipment
  • Image 2 of Healthcare and medical equipment
  • Image 3 of Healthcare and medical equipment

LF communication is less susceptible to being affected by the human body. Therefore, it is expected to be applied to applications such as alignment between medical equipment, patient monitoring, and medical equipment tracking.

Figure of Healthcare and medical equipment