Select your region & language

Ceramic CapacitorCaution

Swipe left or right to change screens View in landscape mode
Derating1
Derating1

Derating 1

Murata's General MLCC products are designed for use in devices with a typical lifetime around 10 years. Murata's general MLCC products are designed so that the estimated useful life can be extended longer than 10 years under the following conditions: "80% of the rated voltage or less, Maximum operating temperature -20°C or less" The estimated useful life under actual operating conditions can be approximated from the chart.

  • *Please consider using general product for equipment that requires longer useful life than consumer equipment, such as industrial equipment, medical devices excluding implants, and automotive infotainment / comfort devices.
  • *The estimated useful life is the time when the cumulative failure rate of continuous use is 1%.
  • *The estimated useful life data is provided for reference only. Please use it as a rough estimate when designing and using devices. The data is not intended as a guarantee of the product lifetime.
Derating2
Derating2

Derating 2
When the product temperature exceeds 105°C, please use this product within the voltage and temperature derated conditions in the figure below.

Derating3
Derating3

Derating 3
Please apply the derating curve according to the operating temperature.
Please refer to detailed specifications sheet for details.

Derating4
Derating4

Derating 4
When the product temperature exceeds 125°C,
please use this product within the voltage and temperature derated conditions in the figure below.

voltage and temperature derated conditions in the figure below
Derating5
Derating5

Derating 5
When the product temperature exceeds 150°C, please use this product
within the voltage and temperature derated conditions in the figure below.

Derating6
Derating6

Derating 6
When the product temperature exceeds 105°C, please use this product within the voltage and temperature derated conditions in the figure below.

voltage and temperature derated conditions in the figure below
Derating7
Derating7

Derating 7
The test voltage of these products is 100% of the rated voltage in the Endurance / High Temperature Operating Life Test.
Please refer to the below links for details.

Only for consumer equipment
Only for consumer equipment

Only for consumer equipment

These MLCC products are designed for a wide range of applications, ensuring durability of over 5 years use.
(Examples: Cellular phone, Smartphone, Tablet PC, Digital camera, Watch, Electronics dictionary, Small-scale server, IPC-9592B class1 equipment, home appliances, audio/visual equipment, communication equipment, information equipment, office equipment, and household robotics, etc.)
Consumer equipment specific MLCC products are designed so that the estimated useful life can be extended longer than 5 years under the following conditions: "80% of the rated voltage or less, Maximum operating temperature -20°C or less".
The estimated useful life under actual operating conditions can be approximated from the chart.

  • *The estimated useful life is the time when the cumulative failure rate of continuous use is 1%.
  • *The estimated useful life data is provided for reference only. Please use it as a rough estimate when designing and using devices. The data is not intended as a guarantee of the product lifetime.
Moisture-proof treatment required
Moisture-proof treatment required

Moisture-proof treatment required
To prevent the migration and degradation due to flux residue,
to keep parts under low moisture condition with resin coating and the equivalent.