Select your region & language

Polymer Aluminum Electrolytic CapacitorsComparison with aluminum electrolytic capacitors (winded)

Lower ESR

ECAS series capacitors have a lower ESR than aluminum electrolytic capacitors (winded), which contributes to low ripple noise and better voltage fluctuation stability under varying loads.

small・thin/low profile

ECAS series capacitors are thinner than aluminum electrolytic capacitors (winded), contributing to slimmer product designs.

PC Motherboard cross-section illustration
  1. Conventional PC using a can-type aluminum capacitor
  2. Thin-type PC using the ECAS Series