LC CouplerFor Cellular

Coupler for cellular
Use: available in 500MHz to 2.7GHz operating frequencies
Size: 1.0 × 0.5mm to 2.5 × 2.0mm
These products have a wide bandwidth.

Series Lineup

How to read the part numbers

Swipe left or right to change screens View in landscape mode.
L D J 1 8 8 2 9 M 2 4 A G 0 1 0
①Product ID: LDJ = Chip Multilayer Hybrid Couplers
②Size: L × W (Refer to the right Table)
③Center Frequency
894M: 894MHz
2G45: 2450MHz
④Coupling
24: 24dB
03: 3dB
⑤No. for our control
Size L (mm) W (mm)
0Q 0.65 0.50
15 1.00 0.50
1X 1.35 1.05
18 1.60 0.80
21 2.00 1.25
2H 2.50 2.00