Select your region & language

EMI Suppression Filters (EMC and Noise Suppression)Noise Suppression Product PLT10H (Common Mode Choke Coil)
Recommend CASE 3

Swipe left or right to change screens View in landscape mode.

Recommended Cases

CASE3 Need to reduce mounting space (downsize)?

CASE3 Need to reduce mounting space (downsize)?

Troubleshoot these common problems

I want to reduce the size of the board slightly.

I have been looking for noise suppression products to be used around a power supply; however, all the components I found were too big.

I want to reduce noise satisfactorily while reducing the mounting space to downsize an electronic device.

Murata's PLT10H reduces mounting space!

How?

Three solutions!

  • Can be mounted in a space L 12 mm x W 3 mm*
  • Compared with common mode choke coils of other companies, about 1/2 the space is required.
  • Since this is a hybrid type that reduces both common mode noise and differential mode noise (normal mode noise), it can also replace the coil.

*World's smallest mounting space, with the same current as a common mode choke coil.

Product Features and Specifications

Click here for more about the size of the PLT10H

Outer dimensions drawing

Product Features and Specifications

Brush motors for automobiles

Click here if you are designing a small-sized large current set

Brush motors for automobiles

Brush motors for automobiles

Interview with the Development Team

Click here for details and particulars of development

Interview with the Development Team

Interview with the Development Team

Top of Recommended Cases