EMI Suppression Filters (EMC and Noise Suppression)Noise filters for audio lines

NFZ_S series・LQW_CA series

The NFZ series of noise filters for audio lines were developed as filters that combine noise suppression and audio quality.
These filters provide Class D amp noise suppression, high frequency isolation, and TDMA noise suppression while maintaining audio quality in speaker and earphone lines.

Audio line filter product list

1. Communication frequency noise suppression for smart phones

Swipe left or right to change screens View in landscape mode
NFZ03SG series
Product name Stock Check Impedance
at900MHz(Ω)
Impedance
at1.7GHz(Ω)
DC resistance(Ω) Rated
current
(A)
Product size
(max. height)
(mm)
Typ. Min. Typ. Typ.
NFZ03SG331SN10 330 200 400 0.46 0.305 0.6x0.3
(0.33)
NFZ03SG501SN10 500 300 600 0.56 0.275
NFZ03SG671SN10 670 400 800 0.69 0.25
NFZ03SG102SN10 1000 600 900 1.00 0.21
NFZ03SG162SN10 1600 960 1200 1.30 0.18
Swipe left or right to change screens View in landscape mode
NFZ15SG series
Product name Stock Check Impedance
at900MHz(Ω)
Impedance
at1.7GHz(Ω)
DC resistance(Ω) Rated
current
(A)
Product size
(max. height)
(mm)
Typ. Min. Typ. Typ.
NFZ15SG101SN11 100 70 160 0.07 1.1 1.0x0.5
(0.55)
NFZ15SG151SN11 150 100 250 0.09 1.0
NFZ15SG331SN11 330 230 540 0.2 0.65
NFZ15SG771SN10 770 530 900 0.35 0.5
NFZ15SG152SN10 1500 1000 1200 0.55 0.4
NFZ15SG262SN10 2600 1800 1450 0.8 0.35
NFZ15SG462SN10 4600 2800 1800 1.25 0.27
Swipe left or right to change screens View in landscape mode
Class D amp harmonic noise suppression
Product name Stock Check Impedance
at100MHz(Ω)
DC
resistance(Ω)
Rated current
(A)
Product
size
(max. height)
(mm)
Typ. 85℃ 125℃
NFZ18SM121SN10 120±25% 0.11 1.25 1.1 1.6x0.8
(0.95)
NFZ18SM251SN10 250±25% 0.15 1.1 1.0
NFZ18SM501SN10 500±25% 0.2 0.95 0.85
NFZ18SM701SN10 700±25% 0.23 0.8 0.8

2. Noise suppression in high output audio

Swipe left or right to change screens View in landscape mode
NFZ2MSD series
Product name Stock Check Impedance
at10MHz(Ω)
DC resistance(mΩ) Rated current
(A)
Product size
(max. height)
(mm)
Max
NFZ2MSD100SN10
*currently under development as of September 2019
10±30% 20 5.2 2.0x1.6
(1.2)
NFZ2MSD150SN10 15±30% 23 4.4
NFZ2MSD200SN10 20±30% 28 3.9
NFZ2MSD300SN10 30±30% 33 3.7
NFZ2MSD600SN10 60±30% 54 2.7
NFZ2MSD900SN10 90±30% 95 2
NFZ2MSD131SN10 130±30% 144 1.5
Swipe left or right to change screens View in landscape mode
NFZ2MSM series
Product name Stock Check Impedance
at100MHz(Ω)
DC
resistance(Ω)
Rated current
(A)
Product
size
(max. height)
(mm)
Max
NFZ2MSM101SN10 100±25% 0.018 4 2.0x1.6
(1.0)
NFZ2MSM181SN10 180±25% 0.025 3.4
NFZ2MSM301SN10 300±25% 0.03 3.1
NFZ2MSM601SN10 600±25% 0.046 2.5
Swipe left or right to change screens View in landscape mode
NFZ32SW series
Product name Stock Check Impedance
at1MHz(Ω)
Impedance
at100MHz
DC
resistance(Ω)
Rated
current
(A)
Product size
(max. height)
(mm)
Typ. Max
NFZ32SW301HN10 3.2±30% 300 0.036 2.55 3.2x2.5
(1.55)
NFZ32SW901HN10 6.8±30% 900 0.054 2.05

Audio line noise suppression