EMI Suppression Filters (EMC and Noise Suppression)Common mode choke coils / Common mode noise filters General lineup

Ultra-high cut-off frequency for high speed differential signal lines

Swipe left or right to change screens View in landscape mode.
Structure Photo Product series Comments
multilayer type
CMCC
NFG0QHB_HS2
  • Very high cut-off frequency and its matching to characteristic impedance enable transfer over high-speed differential signal lines without adversely affecting signal waveforms and, in particular, superior noise suppression at specific frequencies.
CMCC
DLM0QSB_HY2
  • Very high cut-off frequency and its matching to characteristic impedance enable excellent high-speed signal transfer characteristics and noise suppression without adversely affecting signal waveforms over high-speed differential signal lines.
CMCC
DLM0NSB_HY2
film type
CMCC
DLP2ADA
  • Low profile, small size, suitable for mobile equipment
  • Tight terminal pitch enables high-density layout
  • Very high cut-off frequency and its matching to characteristic impedance enable good transmission of high-speed signals
  • DLP2ADA is an array-type product incorporating two circuits
winding type
CMCC
DLW21SN_HQ2
  • Very high self-resonance frequency enables high cut-off frequency
  • Its matching to characteristic impedance enables good transmission of high-speed signals
  • DLW21HN_HQ2 is designed to be low profile
CMCC
DLW21HN_HQ2
CMCC
DLW21SN_XK2
DLW21SN_XQ2

High cut-off frequency for high speed differential signal lines

Swipe left or right to change screens View in landscape mode.
Structure Photo Product series Comments
multilayer type
CMCC
NFG0NCN_HL3
  • Enables noise suppression for differential signal lines without distortion in high-speed signal transmission.
  • High cut-off frequency and its matching to characteristic impedance enable good transmission of high-speed signals.
  • The NFP0NCN_HL3 is a three-line type
  • The DLM0NSM series has a higher cutoff frequency than the DLM0NSN series.
CMCC
DLM0QSN
CMCC
DLM0NSN
CMCC
DLM0NSM
film type
CMCC
DLP1NDN
  • Array-type product incorporating two circuits
  • Very high cut-off frequency and its matching to characteristic impedance enable good transmission of high-speed signals
CMCC
DLP2ADN
winding type
CMCC
DLW21SN_SQ2
  • High impedance in the high frequency band for more effective noise suppression
  • High self-resonance frequency enables high cut-off frequency
  • DLW21HN_SQ2 is designed to be low profile
CMCC
DLW21HN_SQ2
CMCC
DLW21SN_SK2
CMCC
DLW31SN
CMCC
DLW21SR
  • Matches the characteristic impedance to enable good transmission of high-speed signals
  • Particularly suitable for the receiving side of the HDMI interface

For general differential signal lines

Swipe left or right to change screens View in landscape mode.
Structure Photo Product series Comments
film type
CMCC
DLP31SN
  • High common impedance for outstanding noise control effectiveness
  • DLP31D is an array-type product incorporating two circuits.
CMCC
DLP31DN