Outline of EMI Suppression Filters (EMC and Noise Suppression)Common mode choke coils / Common mode noise filters Automotive lineup

USB, HDMI, and LVDS, etc.

Swipe left or right to change screens View in landscape mode.
Infotainment
 Structure Photo Product series Comments
multilayer type
CMCC
  • Compact, low-profile product
  • Enables noise suppression for differential signal lines without distortion in high-speed signal transmission
winding type
CMCC
  • Operating Temperature Range (-40 to +105 degrees C)
  • Ultra-high self-resonance frequency enables high cut-off frequency
  • Its matching to characteristic impedance to enable good transmission of high-speed signals
CMCC
  • Operating Temperature Range (-40 to +105 degrees C)
  • High common impedance for outstanding noise control effectiveness
  • Enables noise suppression for differential signal lines without distortion in high-speed signals transmission
Swipe left or right to change screens View in landscape mode.
Safety
 Structure Photo Product series Comments
winding type
CMCC
  • Operating Temperature Range (-40 to +125 degrees C)
  • Ultra-high self-resonance frequency enables high cut-off frequency
  • Its matching to characteristic impedance to enable good transmission of high-speed signals
CMCC製品画像
  • High impedance in the high frequency band for more effective noise suppression across a wide frequency band
  • Achieves an operating temperature range suitable for automotive applications

CAN / FlexRay

Swipe left or right to change screens View in landscape mode.
Structure Photo Part Number Comments
winding type
  • Suitable for noise suppression at car area networks like CAN/FlexRay.
  • Wide operating temperature range (-40 to +125 degrees C)

CAN / CAN FD <DCMR Class3 (IEC62228-3)>

Swipe left or right to change screens View in landscape mode.
Structure Photo Part Number Comments
winding type

Scc21(CMR):Class 1

Scc21(CMR):Class 3

  • Suitable for noise suppression at car area networks like CAN/CAN-FD.
  • Wide operating temperature range (-40 to +125 degrees C)

In-vehicle Ethernet (100 Mbps)

Swipe left or right to change screens View in landscape mode.
Structure Photo Product series Comments
winding type
  • Compatible with 100Base-T1(100Mbps)
  • Wide operating temperature range
    DLW32MH_XK2 (-40 to +125 degrees C)
    DLW43MH_XK2 (-40 to +105 degrees C)

In-vehicle Ethernet (1000 Mbps)

Swipe left or right to change screens View in landscape mode.
Structure Photo Product series Comments
winding type
CMCC
  • Compatible with 1000Base-T1(1000Mbps)

SerDes (PoC)

Swipe left or right to change screens View in landscape mode.
Structure Photo Part Number Comments
winding type
  • Compatible with large currents (300 mA to 500 mA).
  • Suited to PoCs for on-board cameras and other high-speed interfaces (SerDes).