Select your region & language

L Cancel Transformer (LCT)

An L Cancel Transformer (LCT) is a component that greatly suppresses noise in high-frequency bands by reducing the ESL generated inside capacitors and the ESL generated in boards when used together with a decoupling capacitor. The L Cancel Transformer (LCT) is outstandingly effective in suppressing harmonic noise of several MHz to 1 GHz in power lines caused by DC-DC converters and other components.

This product is not recommended for new design (NRND). (*Updated on Feb 13, 2026)

Product overview

Through the application of transformer technology, the L Cancel Transformer (LCT) reduces the ESL in the decoupling capacitor connected to it and the ESL generated in the board (through holes, etc.) from the terminal on the GND side to the GND layer of the multilayer ceramic capacitor (MLCC). With this, the component maximizes the noise elimination performance of the MLCC and greatly suppresses noise in high-frequency bands.

Fig. 1 shows a comparison of the insertion loss characteristics in the case of a standalone 10 uF MLCC (black line) and in the case when the MLCC is connected to an LCT (red line).
Insertion loss increases in high-frequency bands due to the self-resonant frequency of the MLCC with a connection to the LCT. This is outstandingly effective in suppressing harmonic noise of several MHz to 1 GHz in power lines caused by DC-DC converters and other components.

Fig. 1 noise elimination effect with an LCT

Transformer Technology of L Cancel Transformers (LCTs) and Principle of ESL Reduction

Two coils are built inside the component in an L Cancel Transformer (LCT). Employing a transformer structure in which these two coils are placed close to each other and linked leads to negative mutual inductance (−M) occurring in the middle of the two coils. This negative mutual inductance realizes a highly accurate and stable M value with Murata Manufacturing's ceramic multilayer technology.
In addition, non-magnetic materials (dielectric materials) are used in the component housing. Therefore, there are no DC superimposition characteristics and stable noise suppression against changes in the current is possible.

Fig. 2 equivalent circuits
Fig. 3 image of the internal structure and photograph of the appearance

A decoupling capacitor reduces noise by circulating power supply noise to the GND. However, there is ESL (L3) inside the capacitor. In addition, ESL (L4) occurs due in through holes and other areas between the capacitor and the GND layer. This ESL degrades the ability to reduce noise in the GND.
An LCT can cancel this ESL with negative inductance (−M). When the value of L3 + L4 becomes equal to the M value, the ESL is completely canceled and the ideal capacitor performance can be obtained. Noise can then be efficiently reduced in the GND layer.

Fig. 4 Principle of LCT noise reduction

Noise Suppression Possible with Few Components (Space Saving and Cost Cutting)

An L Cancel Capacitor (LCT) can improve the noise elimination performance of decoupling capacitors. Accordingly, noise suppression becomes possible with a smaller number of MLCCs. It also becomes possible to cut the number of small-capacity MLCCs and other components to reduce harmonic noise.
Figure 5 shows an example of a circuit with a reduced number of MLCCs by adding an LCT. This circuit case is an example in which it is possible to reduce the noise level compared to the initial circuit even after reducing the number of MLCCs by 10. In the case of a buck converter, it is possible to efficiently eliminate the switching noise leaking into the input power line with an LCT.

Fig. 5 example of a circuit with a reduced number of MLCCs by adding an LCT

Fig. 6 shows the results of a comparison of the conducted noise in the circuit example in Fig. 5.
We see it is possible to reduce noise even after cutting the number of MLCCs by 10 with the addition of an LCT. The effect is mainly seen in the frequencies between 20 to 108 MHz, which includes the FM radio band, in particular.

Fig. 6 Comparison of the noise between the initial circuit and after embedding an LCT in the circuit

Product Specification

Swipe left or right to change screens View in landscape mode
Parts number −M value Inductance
@10MHz
Rated Current
(A max.)
DC Resistance
(mΩ max.)
Nominal Value (nH) Tolerance (nH)
LXLC21HN0N9C0L 0.9 ±0.2 3.0 55

External dimensions diagram

  • : Electrode
Top View
Side View 1
Bottom View
Side View 2
Mark Size
L 2.0 + / − 0.15
W 1.25 + / − 0.1
T 0.85 + / − 0.1
Mark Size
a 0.6 + / − 0.2
b 0.4 + / − 0.2
c 0.3 + / −0.2
d 0.25 + / − 0.2

Unit : mm

Terminal arrangement

Pin# Description
(1) Power line
(2) Connect to Capacitor
(3) Power line
(4) Open (Don’t connect to GND)

Applications, Specifications (test conditions), Quality management

Applications LXLC21 series
Applications involving possible risk to human life such as automotive powertrain applications (driving, steering, braking, and safety equipment) Not usable
Infotainment equipment such as car audio systems Usable
Industrial equipment such as robots Usable
General consumer equipment such as laptop PCs Usable
Test conditions LXLC21 series
AEC-Q200 Conformant
High Temperature Loading Test temperature: 85±2°C
Load Current: 3A
Test time: 1,000 hours
Temperature Cycle Test temperature: −55 to +125°C
Temperature cycle: 1,000 cycles
Quality management LXLC21 series
Quality management system ISO9001

Examples of LCTs Being Adopted

LCTs have been used in electronic mirrors, driver recorders, toys, and more.

Example of the Adoption of LCTs in a Drive Recorder

Adopting LCTs achieved a significant reduction in the number of MLCCs and noise suppression.

Figure of Example of the Adoption of LCTs in a Drive Recorder

Example of Replacement from Pi filter to LCT

Figure of Example of Replacement from Pi filter to LCT