Select your region & language

RF InductorsSelection Guide(For Automotive)

Main type:

  • Film type
  • Wire wound type
  • Multilayer type
RF Inductor Film type / Wire wound type / Multilayer type

An RF inductor is used for matching applications and choke applications in the RF section which has wireless communication functions.
By using three characteristic methods, you can select the optimum series for the intended application. For a smartphone or a module film type LQP series which is compact and also has high Q characteristics is optimum. For an RF inductor of size 1005 mm or more, the high Q wound type LQW series which has a large rated current value is recommended for use in a base station or STB. While the multilayer LQG series has a good balance between cost and performance, it is recommended for a wide range of automotive applications, based on our market achievements over many years. Products that are suitable for choke circuits using magnetic materials, such as the LQW_CN series, LQW_H series and other series are also available for power lines. You can select the optimum series from our lineup, based on either the intended application or the relationship between the size and Q characteristics.

For Automotive

Selection tool

Lineup list

Clicking the product name in the chart will display the applicable part number list.

Swipe left or right to change screens View in landscape mode.
Lineup list LQP02HQ_Z2 LQP03TN_Z2 Click for Details LQW15AN_8Z LQW15AN_1Z LQW15AN_0Z LQW18AN_8Z LQW18AN_1Z LQW18AN_0Z Click for Details LQG15WZ LQG15HZ Click for Details LQG15WH LQG15HH LQG18HH Click for Details

Lineup

Infotainment
The product for entertainment equipment like car navigations, car audios, and body control equipment like wipers, power windows.
Powertrain
The product for high reliability applications like powertrain and safety, in addition to infotainment applications.
Swipe left or right to change screens View in landscape mode.
For RF circuits (Infotainment)
Structure Size Code
in inch (in mm)
Short series name/view Series Thickness
(mm/max)
Inductance Range Rated Current Range Specifications
sheet
Part Number
List
Wound
non-magnetic
type
0402
(1005)
LQW15A image LQW15AN_0Z 0.6 1.5nH - 120nH 110mA - 1A Open PDF file Click
image LQW15AN_1Z 0.6 1.3nH - 8.4nH 640mA - 1.2A Open PDF file Click
image LQW15AN_8Z 0.6 1.3nH - 75nH 320mA - 3.15A Open PDF file Click
0603
(1608)
LQW18A image LQW18AN_0Z 1.0 2.2nH - 470nH 75mA - 850mA Open PDF file Click
image LQW18AN_1Z 1.0 2.2nH - 33nH 550mA - 1.4A Open PDF file Click
image LQW18AN_8Z 1.0 2.2nH - 390nH 190mA - 3.2A Open PDF file Click
image LQW18AS_0Z 1.0 1.6nH - 390nH 100mA - 700mA Open PDF file Click
Film
type
01005
(0402)
LQP02H image LQP02HQ_Z2 0.32 0.2nH - 56nH 100mA - 1A Open PDF file Click
0201
(0603)
LQP03T image LQP03TN_Z2 0.33 0.6nH - 120nH 80mA - 850mA Open PDF file Click
Multilayer
type
0402
(1005)
LQG15H image LQG15HZ_02 0.55 1nH - 270nH 110mA - 1A Open PDF file Click
LQG15W image LQG15WZ_02 0.6 0.7nH - 150nH 110mA - 1.2A Open PDF file Click
Swipe left or right to change screens View in landscape mode.
For RF circuits (Powertrain)
Structure Size Code
in inch (in mm)
Short series name/view Series Thickness
(mm/max)
Inductance Range Rated Current Range Specifications
sheet
Part Number
List
Multilayer
type
0402
(1005)
LQG15H image LQG15HH_02 0.55 1nH - 270nH 110mA - 1A Open PDF file Click
LQG15W image LQG15WH_02 0.6 0.7nH - 150nH 110mA - 1.2A Open PDF file Click
0603
(1608)
LQG18H image LQG18HH_00 0.95 1.2nH - 270nH 200mA - 1.1A Open PDF file Click