Select your region & language

General Circuit Inductor Selection Guide

Main type

  • Multilayer type
  • Wire-wound type
Image of General Circuits inductor

We have an extensive lineup of general purpose inductors for a variety of circuits.
You can select an inductor to match your particular application. Wire-wound type LQH_M, LQH_N series are suitable for large inductance, multilayer type LQM_N series is suitable for small size.

Lineup

Infotainment
The product for entertainment equipment like car navigations, car audios, and body control equipment like wipers, power windows.
Please note that it cannot be used for products which require high reliability, including powertrains and safety equipment.
Powertrain
The product for high reliability applications like powertrain and safety, in addition to infortainment applications.
Swipe left or right to change screens View in landscape mode.
General purpose (For General)
Size Code
in inch
(in mm)
Structure Short series name/view Series Thickness
(mm/max)
Inductance Range Rated Current Range Specifications
sheet
Part Number
List
0402
(1005)
Wound
Ferrite Core
Type
LQW15CA LQW15CA LQW15CA_00 0.66 22nH - 2µH 130mA - 1.3A Open PDF file Click
0603
(1608)
LQW18CA LQW18CA LQW18CA_00 0.95 32nH - 580nH 450mA - 2.2A Open PDF file Click
1210
(3225)
LQH32MN LQH32MN LQH32MN_23 2.2 1µH - 560µH 40mA - 445mA Open PDF file Click
4mm
square
LQH44NN LQH44NN LQH44NN_03 4.5 510nH - 470µH 145mA - 4.5A Open PDF file Click
LQH43M/N LQH43M/N LQH43MN_03 2.8 1µH - 1.5mH 40mA - 500mA Open PDF file Click
LQH43M/N LQH43NN_03 2.8 1µH - 2.4mH 25mA - 500mA Open PDF file Click
0603
(1608)
Multilayer
Type
LQM18JN LQM18JN LQM18JN_00 0.65 100nH - 160nH 550mA - 650mA Open PDF file Click
Swipe left or right to change screens View in landscape mode.
General purpose (For Automotive Infotainment)
Size Code
in inch
(in mm)
Structure Short series name/view Series Thickness
(mm/max)
Inductance Range Rated Current Range Specifications
sheet
Part Number
List
1210
(3225)
Wound
Ferrite Core
Type
LQH32NZ LQH32NZ LQH32NZ_23 2.2 1µH - 470µH 45mA - 445mA Open PDF file Click
4mm
square
LQH43NZ LQH43NZ LQH43NZ_03 2.8 1µH - 2.4mH 25mA - 500mA Open PDF file Click
Swipe left or right to change screens View in landscape mode.
General purpose (For Automotive Powertrain)
Size Code
in inch
(in mm)
Structure Short series name/view Series Thickness
(mm/max)
Inductance Range Rated Current Range Specifications
sheet
Part Number
List
1008
(2520)
Wound
Ferrite Core
Type
LQH2HNH LQH2HNH LQH2HNH_03 1 0.56µH - 100µH 53mA - 600mA Open PDF file Click
1210
(3225)
Wound
Ferrite Core
Type
LQH32NH LQH32NH LQH32NH_23 2.2 1µH - 560µH 40mA - 780mA Open PDF file Click
4mm
square
Wound
Ferrite Core
Type
LQH43NH LQH43NH LQH43NH_03 2.8 1µH - 2.2mH 30mA - 1.3A Open PDF file Click