Select your region & language

Power Inductors/Inductors for Power LinesMetal Alloy power inductors

Metal Alloy power inductors

Lineup of a wide array of power inductors including the metal alloy type

Metal alloy inductors are also called "metal composite inductors."
A wide selection of power inductor sizes can be provided, including for metal alloy power inductors, ranging from the 1608 size to 10 mm square. Our power inductors work with various applications that necessitate high currents and a low-dissipation factor.

Metal Alloy power inductors

Supporting a variety of applications that demand high reliability

Metal alloy cores have been adopted. High quality, reliability and durability have been achieved using proprietary methods, and higher efficiency circuits have been achieved by using low-core loss materials.

By expanding the size ranges of conventional product variations, we have made it possible for our inductors to be deployed in a wide range of situations, from the DFE2HCAH/DFE2MCAH series of Metal Alloy inductors used in automobile powertrains and safety applications, to the compact DFE252012P series of Metal Alloy inductors used in infotainment systems, parking assistance cameras, and the like.

These are also compliant with AEC-Q200 standards.

Extensive selection of large-size ferrite power inductors also available

For power inductors with ferrite cores, we offer a lineup ranging from 6 mm square to 10 mm square inductors. The user is now provided with a wider range of products to select from, for consumer applications through to vehicle-mounted applications.

Related Links