AccelerometersSCA3100 Accelerometers

  • MEMS application guide
Digital 3-axis Accelerometers
  • Size 7.0 x 8.6 x 3.3 mm3 (w x l x h)
  • Advanced self-diagnostic features
  • Qualified according to AEC-Q100 standard
  • Package, pin-out and SPI protocol compatible with Murata digital accelerometer product family
  • RoHS compliant Dual Flat Lead (DFL) plastic package suitable for lead free soldering process and SMD mounting
Benefits
  • Excellent accuracy
  • High stability
  • Extremely stable output over wide range of temperature, humidity and vibrations
Applications

Safety critical automotive applications

Also various demanding industrial applications.

Recommended sensors >SCA3100-D04 , SCA3100-D07
Evaluation Board >SCA3100-D0*-PCB

Accelerometers >Product Lineup

Series Lineup