Enter a product part number, or a portion of a part number.
You can view technical documents about AMR sensors. Click the download button to view or download the file. *The information in the datasheets may be modified without notice or may become unavailable.
10 pages total, PDF format This is the MRMS201A-001 datasheet. This provides the features, specifications, and measurement directions.
10 pages total, PDF format This is the MRMS205A-001 datasheet. This provides the features, specifications, and measurement directions.
10 pages total, PDF format This is the MRMS501A-001 datasheet. This provides the features, specifications, and measurement directions.
10 pages total, PDF format This is the MRMS511X-001 datasheet. This provides the features, specifications, and measurement directions.
10 pages total, PDF format This is the MRMS541E datasheet. This provides the features, specifications, and measurement directions.
11 pages total, PDF format This is the MRMS543E datasheet. This provides the features, specifications, and measurement directions.
11 pages total, PDF format This is the MRSS29E datasheet. This provides the features, specifications, and measurement directions.
12 pages total, PDF format This is the MRSS29DR-001 datasheet. This provides the features, specifications, and measurement directions.
Download a tool that enables you to easily simulate the relationship between the positions (the ON/OFF area) of the AMR sensor and the magnet.
Customers can find desired AMR sensors on various comparison axes based on detection applications, supported voltages, frequencies, and regular use cases.
Learn about the basics of AMR (magnetic) sensors, including their general characteristics and advantages, how they differ from other types of sensors used, and more.
See how opening/closing detection, position detection, rotation detection, and omnidirectional detection are used and examples of how they are applied.
See videos related to AMR sensors.
The software 'SimSurfing' simulates the characteristics of Murata products.