Select your region & language

Pyroelectric Infrared SensorsSelection Guide

Types of pyroelectric infrared sensors

The pyroelectric infrared sensors offered by Murata can largely be divided into the following types.

Dual type
for human body detection in a wall-mounted set
Quad type
for human body detection in a ceiling-mounted set

The dual type commercializes high-sensitivity and dual type sensors for sets used outdoors.

We offer a lineup of dual type (wall-mounted type) and quad type (ceiling-mounted type) RFI suppression products with enhanced electromagnetic wave resistant characteristics.

  • *Please inquire about products with different output types.

By indoor application, outdoor application, and installation location

Swipe left or right to change screens View in landscape mode
Type of sensor Usage Mount Position muRata P/N Remarks
Dual Indoor Wall IRA-S200ST01A01
(IRA-S210ST01)
Standard for wall mount type application
Dual Outdoor Wall IRA-S220ST01A01
(IRA-S230ST01)
High stability against temperature changing
Dual
(High sensitivity)
Indoor Wall IRA-S400ST01A01
(IRA-S410ST01)
(If the IRA-S200ST01A01 and IRA-S210ST01 are not sensitive enough, try this P/N.)
Quad Indoor Ceiling IRA-S500ST01A01
(IRA-S510ST01)
Standard for ceiling mount type application
If you are considering sensors for outdoor use

We would ask that you refrain from using pyroelectric infrared sensors in locations where they are exposed to direct sunlight, but there are also examples of using the sensors outdoors by devising ways to prevent direct sunlight from hitting the sensor area (lens section). We recommend the use of the IRA-S220ST01A01 / IRA-S230ST01 models which are resistant to temperature changes due to their internal structure.

By spec (LEAD TYPE)

Swipe left or right to change screens View in landscape mode
Part Number RFI improved type
(Normal type)
IRA-S200ST01A01
(IRA-S210ST01)
IRA-S220ST01A01
(IRA-S230ST01)
IRA-S400ST01A01
(IRA-S410ST01)
IRA-S500ST01A01
(IRA-S510ST01)
App. Unit For Indoor / Wall For Outdoor / Wall For Indoor / Wall For Indoor / Ceiling
Electrode type   Dual Dual Dual (High sensitivity) Quad
Dimension of electrode mm 2.0 × 1.0 2.0 × 1.0 2.3 × 1.0 1.0 × 1.0
Sensitivity
(500K, 1Hz)
mV 4.6 4.6 7.0 3.3
White noise mVpp 150 180 200 250
Source voltage
(5V, 47KΩ)
V 0.2 to 1.5
F.O.V
(Ver. / Hor)
deg. ±45 / ±45 ±45 / ±45 ±38 / ±45 ±44 / ±44
Transmittance of optical filter   5µm LPF
Supply voltage range V 2 to 15
Element height mm 3.5
Gate resistor
(Rg)
  - ○ - -
Dimention mm φ9.2 × 4.7
If you wish to improve the noise performance for radio waves

We offer a lineup of sensor types with improved noise resistance performance. The effectiveness for malfunctions due to radio wave noise differs by circuit and substrate conditions. Therefore, first check and see if they have an effect on problematic sets.