Select your region & language

Pressure SensorBarometric Pressure Sensor

Barometric pressure sensor detects the atmospheric pressure. This sensor is used for indoor navigation, elevator/floor change detection and weather monitoring. Our sensor element is designed by capacitive sensing technology, which performs low current consumption, low noise and good stability for temperature change.

Series Lineup

Strengths of Murata's Barometric Pressure Sensor

Murata's barometric pressure sensors are compact, highly accurate and consume low power. Their compact package offers a high degree of freedom in design and their low power consumption enables long operating times. Therefore, they are being used in a wide range of applications including wearable devices, the wellness market and industrial equipment. The products with waterproof functionality are suitable for devices that require higher levels of waterproof performance, like underwater applications, in addition to environments such as those with sweat and rain. Accordingly, these products will contribute to the wearable field.

Video Library

Video Library
The detection principle, features of the product, and demonstration are introduced in the video.