Enter a product part number, or a portion of a part number.
Piezoelectric Diaphragms are piezoelectric ceramic disks adhered to a metal plates of brass or nickel-alloy.
Diaphragms can be classified into External Drive Type and Self Drive Type.
Enter a part number into the text box and click the “Search” button to search.
・An asterisk (*) and question mark (?) can be used as wild cards. When an asterisk (*) is entered in a character string where a portion of a part number being searched is unknown, products can be searched as a condition specifying any character string. A question mark (?) can be used as a condition specifying any character string.
Metal plate: Brass φ12 to 41mm
Metal plate: Nickel alloy φ31mm
Please see your required information on operating of our products.
Description of technical reference of Sound Components
Frequently Asked Questions about Sound Components
Please take a look for technical guideline and failure mode information before using products.
You need to create an account with your company email address, log-in, request access to each site, and get a membership.
PDF catalogs for Piezoelectric Sound Components are available at the following links:
Send your inquiry