Thermistors (Temperature Sensors)Weight table

Weight table

This is the weight table List of Thermistor.
Please refer the the following Chart.

Product Series Weight(g) MOQ(pcs)
NTC Thermistor NCP02 0.00009 20,000
NCP03 0.00026 15,000
NC*15 0.0012 10,000
NC*18 0.0047 4,000
NCP21 0.0094 4,000
NXF 0.027~0.15 1,000
NXR 0.033~0.09 500~2,500
FTN 0.0014 4,000
PTC Thermistor FTP 0.0027 4,000
PRF03 0.00026 15,000
PRF15 0.001 10,000
PRF18 0.004 4,000
PRF21 0.011 4,000
PRG03 0.00026 15,000
PRG15 0.001 10,000
PRG18 0.004 4,000
PRG21*RK 0.017 3,000
PRG21*RA 0.009 4,000
PTFL 0.2 400
PTFM 0.57 200
PTGL 0.08~3.9 100~2,000