Ceramic Resonators (CERALOCK)Data Sheet of Base Metal Electrode CERALOCK/Comparison drawings against previous products

This is a comparison table between Base Metal Electrode CERALOCK and previous products.
Only part numbers of typical frequencies are listed.
For another part number, please check the each product detail pages.

Click a part number to browse detailed specifications, packaging data, and other information.
You can request free samples from the website or search for stock of specific part numbers at Murata authorized agents, distributors or trading companies.

Swipe left or right to change screens View in landscape mode.
Apllicatins Frequency
(MHz)
Tolerance Type* Previous Product Base Metal Electrode CERALOCK Comparison
Product Number Product Number Data Sheet

Automotive

4.000 Tight PDF PDF
8.000 Standard PDF PDF
PDF PDF
Tight PDF PDF
10.000 Standard PDF PDF
PDF PDF
Tight PDF PDF
12.000 Standard PDF PDF
PDF PDF
Tight PDF PDF
16.000 Standard PDF PDF

CSTCE16M0V51A-R0

PDF PDF
Tight PDF PDF
20.000 Standard PDF PDF

CSTCE20M0V51A-R0

PDF PDF
Tight PDF PDF

Consumer
and
Industrial

4.000 Tight PDF PDF
8.000 Standard PDF PDF
PDF PDF
PDF PDF
PDF PDF
Tight PDF PDF
10.000 Standard PDF PDF
PDF PDF
PDF PDF
PDF PDF
Tight PDF PDF
12.000 Standard PDF PDF
PDF PDF
PDF PDF
PDF PDF
Tight PDF PDF
16.000 Standard PDF PDF
PDF PDF
PDF PDF
PDF PDF
Tight PDF PDF
20.000 Standard PDF PDF
PDF PDF
PDF PDF
PDF PDF
Tight PDF PDF

* Standard tolerance: Product with ±0.5% initial tolerance.
Tight frequency tolerance: Product with an initial tolerance tighter than the standard tolerance.