SPICE ModelLead Type Ceramic Capacitors

This page provides the SPICE models of lead type ceramic capacitors.

Download from SimSurfing

You can download the data of multiple selected part numbers at once.

PLEASE CAREFULLY READ THE FOLLOWING RESTRICTIONS BEFORE USING DATA ABOUT THE PRODUCTS ("DATA").
IF YOU DO NOT AGREE TO THE RESTRICTIONS, PLEASE DO NOT USE THE DATA. USE OF ANY PART OF THE DATA INDICATES YOUR COMPLETE AND UNCONDITIONAL ACCEPTANCE OF THE RESTRICTIONS SET FORTH BELOW.

Swipe up or down to change screens

Restrictions on the use of the DATA

  1. You shall not use the DATA for any purpose other than the confirmation of characteristics of the products and the electrical simulation using electronic circuit simulator.
  2. The DATA is provided on an "AS IS" basis without warranty of any kind, either express or implied, including but not limited to the implied warranties of merchantability, fitness for a particular purpose and non-infringement of third party rights.
  3. Murata Manufacturing, Co., Ltd. ("Murata") shall not be liable for any damages, including but not limited to any lost profits, lost savings or other incidental or consequential damages, arising out of or relating to the use of or inability to use the DATA, regardless of any notice of the possibility of such damages, or for any claims made by any third party.
  4. The DATA is subject to change from time to time or products may be discontinued without notice. Please check the latest version.
  5. You acknowledge and agree that the ownership and all intellectual property rights (including but not limited to copyright) of the DATA are held by Murata. You shall not redistribute or reproduce the DATA without prior consent of Murata.
  6. For details about a product, please refer to Murata catalog or approval specifications for the product.
Applicable condition of the DATA for SPICE models
  • Parameters shown in the DATA for SPICE models(netlists) are typical values which are operated by high frequency small signal at 20 or 25 degree C. without DC voltage. Therefore, please note that under any other conditions above, you may not have adequate results.
  • The DATA may include the data for discontinued products. Please contact us about the latest production status.

Last Update 13/04/2021

Swipe left or right to change screens. View in landscape mode.
Application Series File size
For General RDE Leaded MLCC ZIP: 0.8MB
DE1_RA-500 Rated voltage: 500Vac ZIP: 0.1MB
DE1_RA-300 Rated voltage: 300Vac, smaller in comparison with the size of Type KX products ZIP: 0.1MB
DE1_RA-250 Rated voltage: 250Vac, smaller in comparison with the size of Type KX products ZIP: 0.1MB
DE1_KX-300 Rated voltage: 300Vac ZIP: 0.1MB
DE1_KX-250 Rated voltage: 250Vac ZIP: 0.1MB
DE1_RB-760 Rated voltage: 760Vac ZIP: 0.1MB
DE2_SA-400 Rated voltage: 400Vac ZIP: 0.1MB
DE2_SA-300 Rated voltage: 300Vac, smaller in comparison with the size of Type KY products ZIP: 0.1MB
DE2_SA-250 Rated voltage: 250Vac, smaller in comparison with the size of Type KY products ZIP: 0.1MB
DE2_KY-300 Rated voltage: 300Vac ZIP: 0.1MB
DE2_KY-250 Rated voltage: 250Vac ZIP: 0.1MB
For Automotive RCE Leaded MLCC for Automotive ZIP: 0.7MB
RHE 150℃ Operation Leaded MLCC ZIP: 0.1MB
DE6 Safety Standard Certified disc ceramic capacitors ZIP: 0.1MB