Select your region & language

Lineup of low-noise, small, thin microblowers has been expanded

  • Micro Mechatronics

9/2/2019

Murata Manufacturing Co., Ltd. has added low-noise, small, thin microblowers MZB3005T06 and MZB4001T05 to our product lineup, and we have started shipping samples.

Features

Small, thin microblowers

At 19.0×19.0×2.3 mm (L×W×H), MZB3005T06 is substantially smaller and thinner than conventional models. It reduces the mounting area of electronic circuits, making the use of smaller electronic devices a possibility.

Balanced pressure and flow rate

Our lineup of microblowers previously contained only products specialized for discharge/suction pressure and products specialized for flow rate. The newly developed MZB4001T05 is designed to be small and thin while maintaining the balance between pressure and flow rate.

Specifications

Swipe left or right to change screens View in landscape mode.
Part number Input voltage*1
[Vdc]
Ambient
operating
temperature range
[℃]
Drive
resonance
frequency
[kHz]
Flow rate*2
[ml/min]
Static pressure*3
[kPa]
MZB3005T06 8 ~ 19.5 0 ~ 45 21.5 ~ 24.5 ≧155@18Vdc ≧50@19.5Vdc
MZB4001T05 20 ~ 28 5 ~ 50 20 ~ 22 ≧0.5@24Vdc ≦-10.5@24Vdc
  • *1Voltage to be applied to our drive circuit
  • *2Measuring conditions:Ambient temperature 18~28℃ Pressure:950~1020hPa
  • *3The characteristics of flow rate and pressure vary depending on the temperature and atmospheric pressure conditions.

Lineup list

Microblowers are used in a variety of purposes and devices requiring the discharge/suction of air, including medical and healthcare applications. Murata Manufacturing offers several lines of microblowers and will continue to develop products that meet the needs of the market and customers, as well as contribute to the realization of a variety of applications.

Related sites

Low-noise, small and thin microblower MZB3005T06 and MZB4001T05
Visit here for more details about this product.

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter