1. Product SearchNoise Suppression Products/EMI Suppression FiltersLC combined filtersNFL18ST207X1C3#

NFL18ST207X1C3#

“#” at the end indicates the package specification code.

  • Last Time Buy Date : 3/31/2023
  • Date of Discontinuation : 9/30/2023
< List of part numbers with package codes >
NFL18ST207X1C3B NFL18ST207X1C3D

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in inch) 0603
Length 1.6mm
Length Tolerance ±0.1mm
Width 0.8mm
Width Tolerance ±0.1mm
Thickness 0.8mm
Thickness Tolerance ±0.1mm
Operating Temperature Range -55℃ to 125℃
Mass(typ.) 0.004g
Number of Circuit 1
Rated Current 150mA
Rated Voltage 16Vdc
Withstanding Voltage 50Vdc
Insulation Resistance(min.) 1000MΩ
Nominal Cut-off Frequency 200MHz
Capacitance 25pF
Capacitance Tolerance ±20%
Inductance 110nH
Inductance Tolerance ±20%
Size Code (in mm) 1608

Murata Icon X Features

NFL18ST_X series is an EMI suppression filter for high
speed signal lines, achieving T-type structure with
non-magnefic horizontal coils and feed-thrugh capacitor
in 1.6x0.8mm size with Murata's multilayer technology,
which has good noise suppression effect at the frequency
range from 800MHz to several GHz.

Features (NFL18ST_X series)
1. Steep insertion loss characteristics realize
    excellent noise suppression and prevent distortion
    of signal waveform.
2. By minimizing stray capacitance of inductor,
    achieves high performance in noise suppression
    in high frequency range.
3. Three different values of cut-off frequency are
    available, ranging from 200MHz up to 500MHz.
4. Since all side electrode structures are the same,
    it is easy to mount.

Applications
1. Noise suppression for video signal lines (RGB lines)
   and high speed clock lines
2. EMI suppression at high frequency range (over 800MHz)

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
D 180mm Paper Tape 4000

Download a PDF file of this page