1. Noise Suppression Products/EMI Suppression FiltersBlock Type

BNX024H01#

“#” indicates a package specification code.

< List of part numbers with package codes >
BNX024H01K BNX024H01L BNX024H01B

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Length 12.1mm
Length Tolerance ±0.2mm
Width 9.1mm
Width Tolerance ±0.2mm
Thickness 3.5mm
Thickness Tolerance ±0.2mm
Rated Current 20A
Operating Temperature Range -55℃ to 125℃
Mass(typ.) 0.86g
Rated Voltage 50Vdc
Withstanding Voltage 125Vdc
Insulation Resistance(min.) 100MΩ
Insertion Loss 100kHz to 1GHz:35dB min. (Line impedance=50Ω)

Murata Icon X Features

BNX024H/025H/026H/027H (Block Type EMIFIL for automotive)
is EMI suppression filter supporting large current,
wide frequency.
And it also supports SMD mounting.
This product is effective for noise suppression
for DC switching line of automotive device and
FA/OA device, because it covers wide temperature
range from -55C degrees to 125 C degrees.

Features
1. Supporting large current (15A)
2. Supporting wide frequency range
   From 40kHz to 1GHz:35dB min.(BNX027)
3. Suitable for miniaturization with SMD shape.

Applications
Automotive devices/Displays (PDP/LCD-TV)/
Digital AV equipments/Amusement equipments/
PC peripheral equipments/Industry equipments/
Measurement equipments/Power supplies




Murata Icon X Applications

Automotive Usage

Powertrain/Safety

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity
K 330mm Embossed Tape 1500
L 180mm Embossed Tape 400
B Bulk(Bag) 100

Download a PDF file of this page