1. Product SearchInductors12LRS156C

12LRS156C

Through Hole Radial Lead Shielded Inductors

15000microH 0.095A Through Hole Radial Lead Shielded Inductors

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

L size 10.5mm
W size 10.5mm
T size 8.5mm
Inductance 15000μH±15%
Max. of DC resistance 37Ω
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 85℃
Class of magnetic shield Shielded
Brand Murata Power Solutions
Rated Current 0.095A
Series 1200LRS

Murata Icon X References

Packaging Specifications Standard Packing Quantity
- Carton Box 250

Mass (typ.)

1 piece

2.6g

Download a PDF file of this page