Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

L size 26.4mm
W size 24.4mm
T size 18.5mm
Inductance 150μH±10%
Max. of DC resistance 0.055Ω
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 85℃
Class of magnetic shield Unshielded
Brand Murata Power Solutions
Rated Current 4.9A
Series 1400

Murata Icon X References

Packaging Specifications Standard Packing Quantity
- Carton Box 25

Download a PDF file of this page