Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

L size 13.7mm
W size 13.7mm
T size 15.9mm
Inductance 10μH±10%
Max. of DC resistance 0.015Ω
Operating Temperature Range(Self-temperature rise is not included) 0℃ to 70℃
Class of magnetic shield Unshielded
Brand Murata Power Solutions
Rated Current 3.45A
Series 1800R

Murata Icon X References

Packaging Specifications Standard Packing Quantity
- Bulk(Bag) 100

Mass (typ.)

1 piece

4.6g

Download a PDF file of this page