1. Product SearchInductors24221C

24221C

Bobbin Wound Surface Mount Inductors

220microH 0.35A Bobbin Wound Surface Mount Inductors

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

L size 5.2mm
W size 5.8mm
T size 4.5mm
Inductance 220μH
Max. of DC resistance 1.57Ω
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 85℃
Class of magnetic shield Unshielded
Brand Murata Power Solutions
Rated Current 0.35A
Series 2400

Murata Icon X References

Packaging Specifications Standard Packing Quantity
- 382mm Embossed Tape 1500

Mass (typ.)

1 piece

0.43g

Download a PDF file of this page