1. Product SearchInductors26680C

26680C

Bobbin Wound Surface Mount Inductors

68microH 1.11A Bobbin Wound Surface Mount Inductors

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

L size 9.0mm
W size 10.0mm
T size 5.4mm
Inductance 68μH
Max. of DC resistance 0.22Ω
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 85℃
Class of magnetic shield Unshielded
Brand Murata Power Solutions
Rated Current 1.11A
Series 2600

Murata Icon X References

Packaging Specifications Standard Packing Quantity
- 382mm Embossed Tape 500

Mass (typ.)

1 piece

1.54g

Download a PDF file of this page