1. Product SearchInductors29222C

29222C

Shielded Surface Mount Inductors

2.2microH 5A Shielded Surface Mount Inductors

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

L size 7.2mm
W size 7.2mm
T size 4.0mm
Inductance 2.2μH
Max. of DC resistance 0.02Ω
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 85℃
Class of magnetic shield Shielded
Brand Murata Power Solutions
Rated Current 5A
Series 2900

Murata Icon X References

Packaging Specifications Standard Packing Quantity
- 330mm Embossed Tape 1000

Mass (typ.)

1 piece

0.7g

Download a PDF file of this page