1. Product SearchInductors30800AC

30800AC

Surface Mount Power Inductor

0.08microH 37A Surface Mount Power Inductor

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

L size 7.1mm
W size 7.0mm
T size 4.96mm
Inductance 0.08μH±20%
Max. of DC resistance 0.00035Ω
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 130℃
Class of magnetic shield Unshielded
Brand Murata Power Solutions
Rated Current 37A
Series 3000A

Murata Icon X References

Packaging Specifications Standard Packing Quantity
- 300mm Embossed Tape 1000

Mass (typ.)

1 piece

0.94g

Download a PDF file of this page