1. Product SearchInductors32220C

32220C

Vertical Mount Toroidal Inductors

22microH 3A Vertical Mount Toroidal Inductors

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

L size 10.0mm
W size 21.5mm
T size 24.0mm
Inductance 22μH±15%
Max. of DC resistance 0.029Ω
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 125℃
Class of magnetic shield Unshielded
Brand Murata Power Solutions
Rated Current 3A
Series 3200

Murata Icon X References

Packaging Specifications Standard Packing Quantity
- Tray 60

Mass (typ.)

1 piece

8.4g

Download a PDF file of this page