1. Product SearchInductors33101C

33101C

Vertical Mount Toroidal Inductors

100microH 2.4A Vertical Mount Toroidal Inductors

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

L size 16.3mm
W size 29.0mm
T size 31.0mm
Inductance 100μH±15%
Max. of DC resistance 0.07Ω
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 125℃
Class of magnetic shield Unshielded
Brand Murata Power Solutions
Rated Current 2.4A
Series 3300

Murata Icon X References

Packaging Specifications Standard Packing Quantity
- Tray 40

Mass (typ.)

1 piece

23.7g

Download a PDF file of this page