1. Product SearchInductors33331C

33331C

Vertical Mount Toroidal Inductors

330microH 1.3A Vertical Mount Toroidal Inductors

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

L size 16.3mm
W size 29.0mm
T size 31.0mm
Inductance 330μH±15%
Max. of DC resistance 0.126Ω
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 125℃
Class of magnetic shield Unshielded
Brand Murata Power Solutions
Rated Current 1.3A
Series 3300

Murata Icon X References

Packaging Specifications Standard Packing Quantity
- Tray 40

Mass (typ.)

1 piece

27.8g

Download a PDF file of this page