1. Product SearchInductors34105C

34105C

Shielded Surface Mount Inductors

1000microH 0.09A Shielded Surface Mount Inductors

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

L size 5.2mm
W size 5.2mm
T size 2.0mm
Inductance 1000μH±20%
Max. of DC resistance 15Ω
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 125℃
Class of magnetic shield Unshielded
Brand Murata Power Solutions
Rated Current 0.09A
Series 3400

Murata Icon X References

Packaging Specifications Standard Packing Quantity
- 330mm Embossed Tape 3000

Mass (typ.)

1 piece

0.2g

Download a PDF file of this page