1. Product SearchInductors36401C

36401C

Flat Coil SM Power Inductors

0.4microH 14.5A Flat Coil SM Power Inductors

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

L size 6.8mm
W size 6.8mm
T size 4.2mm
Inductance 0.4μH±25%
Max. of DC resistance 0.004Ω
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 125℃
Class of magnetic shield Unshielded
Brand Murata Power Solutions
Rated Current 14.5A
Series 3600

Murata Icon X References

Packaging Specifications Standard Packing Quantity
- 330mm Embossed Tape 1000

Mass (typ.)

1 piece

0.8g

Download a PDF file of this page