Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

L size 12.9mm
W size 12.9mm
T size 5.8mm
Inductance 4μH±20%
Max. of DC resistance 0.0054Ω
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 125℃
Class of magnetic shield Unshielded
Brand Murata Power Solutions
Rated Current 8.3A
Series 3900

Murata Icon X References

Packaging Specifications Standard Packing Quantity
- 330mm Embossed Tape 550

Mass (typ.)

1 piece

2.7g

Download a PDF file of this page