1. Product SearchInductors45154C

45154C

Shielded Surface Mount Power Inductors

150microH 0.58A Shielded Surface Mount Power Inductors

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

L size 7.3mm
W size 7.3mm
T size 3.55mm
Inductance 150μH±20%
Max. of DC resistance
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 125℃
Class of magnetic shield Shielded
Brand Murata Power Solutions
Rated Current 0.58A
Series 4500

Murata Icon X References

Packaging Specifications Standard Packing Quantity
- 330mm Embossed Tape 1000

Mass (typ.)

1 piece

0.64g

Download a PDF file of this page