1. Product SearchInductors45334C

45334C

Shielded Surface Mount Power Inductors

330microH 0.35A Shielded Surface Mount Power Inductors

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

L size 7.3mm
W size 7.3mm
T size 3.55mm
Inductance 330μH±20%
Max. of DC resistance 2.54Ω
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 125℃
Class of magnetic shield Shielded
Brand Murata Power Solutions
Rated Current 0.35A
Series 4500

Murata Icon X References

Packaging Specifications Standard Packing Quantity
- 330mm Embossed Tape 1000

Mass (typ.)

1 piece

0.64g

Download a PDF file of this page