1. Product SearchInductors46105C

46105C

Shielded Surface Mount Power Inductors

1000microH 0.27A Shielded Surface Mount Power Inductors

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

L size 7.3mm
W size 7.3mm
T size 4.55mm
Inductance 1000μH±20%
Max. of DC resistance 4.9Ω
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 125℃
Class of magnetic shield Shielded
Brand Murata Power Solutions
Rated Current 0.27A
Series 4600

Murata Icon X References

Packaging Specifications Standard Packing Quantity
- 330mm Embossed Tape 1000

Mass (typ.)

1 piece

0.8g

Download a PDF file of this page