1. Product SearchInductors48150C

48150C

Shielded Dual Winding Surface Mount Inductors

15microH 3.2A Shielded Dual Winding Surface Mount Inductors

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

L size 12.2mm
W size 12.2mm
T size 6.2mm
Inductance 15μH
Max. of DC resistance 0.0774Ω
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 85℃
Class of magnetic shield Shielded
Brand Murata Power Solutions
Rated Current 3.2A
Series 4800

Murata Icon X References

Packaging Specifications Standard Packing Quantity
- 330mm Embossed Tape 600

Mass (typ.)

1 piece

3.1g

Download a PDF file of this page